IESNA:LM-63-2002
[TEST]P954194
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-735-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41026
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4494.5 4908.9 5359.8 5838.6 6253.1 6600.3 6863.5 7017.6 7042.8 6967.2
6888.7 6883.1 6930.7 7034.4 7278 7885.7 9395 11660.5 13679.5 15230.8
16423.8 17549.5 18566 19520.9 20162.2 19238.1 15572.5 10893.2 7532.8 5065.7
2136.6 677.7 322 140 44.8 0 0
4494.5 4917.3 5393.4 5855.4 6272.7 6619.9 6899.9 7054 7076.4 7009.2
6922.3 6919.5 6956 7062.4 7311.6 7787.6 9087 11296.4 13547.9 15155.2
16395.8 17644.7 18599.6 19534.9 20226.6 19630.1 16236.2 11593.3 7894.1 5253.4
2273.8 736.5 375.2 165.2 58.8 0 0
4494.5 4911.7 5373.8 5819 6216.7 6547.1 6801.9 6961.6 6978.4 6919.5
6855.1 6843.9 6883.1 6989.6 7227.6 7672.8 8728.5 10719.6 12959.8 14701.6
15989.7 17345.1 18630.4 19809.3 20806.2 21091.9 18806.8 14634.4 9873.9 6412.7
2968.3 1170.5 658.1 364 168 56 0
4494.5 4878.1 5306.6 5732.2 6090.7 6395.9 6639.5 6765.5 6807.5 6782.3
6734.7 6729.1 6762.7 6813.1 6953.2 7236 7717.6 8826.6 10719.6 12892.6
14824.8 16619.8 18451.2 20176.2 21825.6 23113.7 23984.6 24054.6 22548 17888.3
10053.1 3598.4 1445 772.9 355.6 81.2 0
4494.5 4822.1 5200.2 5589.4 5928.2 6216.7 6446.3 6600.3 6670.3 6687.1
6684.3 6701.1 6748.7 6793.5 6883.1 7087.6 7446 7986.5 8997.4 10705.6
12937.4 15320.5 17717.5 20212.6 22270.8 24214.2 26121.2 28252.3 29912.8 28691.9
22699.3 12503.4 4920.1 2201 929.7 95.2 0
4494.5 4791.3 5124.6 5460.6 5768.6 6051.5 6281.1 6460.3 6558.3 6628.3
6678.7 6759.9 6883.1 6981.2 7073.6 7219.2 7530 8028.5 8790.1 9722.7
11097.6 12898.2 14948 17149.1 19420.1 21937.6 24749.1 28050.6 32598.3 35300.6
32295.9 24275.8 13203.4 4710.1 1170.5 67.2 0
4494.5 4774.5 5102.2 5441 5740.6 6023.5 6267.1 6443.5 6549.9 6617.1
6687.1 6768.3 6885.9 6989.6 7098.8 7261.2 7563.6 8053.7 8821 9809.5
11128.4 12892.6 14894.8 17051 19366.9 21912.4 24785.5 28260.7 32592.7 35138.2
31856.2 23811 13139 4805.3 1156.5 75.6 0
4494.5 4718.5 4987.3 5281.4 5564.2 5838.6 6085.1 6292.3 6440.7 6555.5
6675.9 6821.5 6981.2 7115.6 7247.2 7434.8 7737.2 8204.9 8899.4 9845.9
11050 12523 14289.9 16325.8 18627.6 21217.9 24046.2 27101.3 30853.7 33721.2
29800.8 18610.8 8442.9 2873.1 683.3 58.8 0
4494.5 4682.1 4883.7 5116.2 5368.2 5623 5875 6096.3 6297.9 6474.3
6659.1 6835.5 7003.6 7152 7320 7563.6 7913.7 8454.1 9266.2 10375.1
11842.5 13592.7 15622.9 17840.7 20097.8 22472.4 24911.5 27501.8 30078 30946.1
27496.2 18428.8 7927.7 2377.5 957.7 266 0
4494.5 4617.7 4763.3 4931.3 5141.4 5371 5595 5827.4 6040.3 6255.9
6474.3 6673.1 6841.1 7020.4 7210.8 7437.6 7790.4 8356.1 9229.8 10503.9
12161.7 14074.3 16121.3 18196.4 20263 22338 24474.6 26521.7 27454.2 25676
20218.2 10142.7 2738.7 1038.9 565.7 156.8 0
4494.5 4550.5 4623.3 4740.9 4897.7 5068.5 5273 5471.8 5687.4 5889
6124.3 6351.1 6575.1 6810.3 7054 7345.2 7745.6 8367.3 9302.6 10700
12534.2 14710 16810.2 18619.2 20184.6 21665.9 22870.1 23155.7 21699.5 17728.7
11061.2 4043.6 812.1 249.2 86.8 30.8 0
4494.5 4516.9 4547.7 4637.3 4766.1 4908.9 5079.7 5256.2 5446.6 5651
5869.4 6093.5 6339.9 6591.9 6871.9 7208 7647.6 8294.5 9201.8 10445.1
12111.3 14043.5 15816.1 16919.4 17426.3 17518.7 17143.5 15956.1 13780.3 10565.5
6219.5 2117 481.7 137.2 39.2 16.8 0
4494.5 4472.1 4474.9 4522.5 4609.3 4715.7 4844.5 4981.7 5119 5247.8
5390.6 5522.2 5676.2 5824.6 5987 6183.1 6471.5 6925.1 7642 8686.5
10027.9 11388.8 12326.9 12458.5 11708.1 10313.5 8319.7 5841.4 3329.6 1523.4
652.5 246.4 92.4 36.4 16.8 2.8 0
4494.5 4393.7 4334.9 4301.3 4273.3 4222.9 4136 3998.8 3816.8 3601.2
3354.8 3094.3 2833.9 2601.5 2422.3 2290.6 2195.4 2159 2346.7 2780.7
3262.4 3657.2 3634.8 2996.3 2100.2 1400.2 968.9 674.9 450.8 280
176.4 112 56 22.4 5.6 0 0
4494.5 4320.9 4186.5 4018.4 3777.6 3478 3125.1 2730.3 2310.2 1898.6
1599 1442.2 1408.6 1422.6 1470.2 1512.2 1545.8 1548.6 1512.2 1436.6
1352.5 1268.5 1178.9 1080.9 952.1 792.5 618.9 445.2 333.2 243.6
156.8 92.4 36.4 14 5.6 0 0
4494.5 4256.5 4015.6 3693.6 3251.2 2766.7 2259.8 1811.8 1554.2 1467.4
1422.6 1383.3 1352.5 1321.7 1304.9 1293.7 1279.7 1248.9 1181.7 1083.7
985.7 887.7 792.5 683.3 574.1 478.9 408.8 347.2 274.4 187.6
95.2 47.6 22.4 8.4 0 0 0
4494.5 4192.1 3853.2 3338 2766.7 2187 1730.6 1557 1506.6 1464.6
1422.6 1380.5 1338.5 1296.5 1234.9 1164.9 1083.7 988.5 884.9 784.1
688.9 604.9 537.7 484.5 434 386.4 336 266 182 123.2
81.2 44.8 19.6 8.4 0 0 0
4494.5 4152.8 3690.8 3088.7 2411.1 1839.8 1607.4 1559.8 1515 1467.4
1428.2 1380.5 1330.1 1268.5 1190.1 1092.1 985.7 876.5 761.7 649.7
557.3 498.5 456.4 417.2 375.2 333.2 285.6 226.8 179.2 142.8
103.6 67.2 22.4 2.8 0 0 0
4494.5 4096.8 3534 2819.9 2119.8 1705.4 1613 1568.2 1523.4 1475.8
1433.8 1389 1335.7 1262.9 1164.9 1061.3 935.3 809.3 672.1 574.1
509.7 470.5 439.6 406 369.6 324.8 268.8 221.2 184.8 145.6
106.4 67.2 19.6 0 0 0 0
4494.5 4091.2 3483.6 2716.3 2007.8 1688.6 1629.8 1582.2 1534.6 1489.8
1445 1394.6 1341.3 1262.9 1167.7 1041.7 898.9 756.1 638.5 548.9
492.9 456.4 422.8 386.4 344.4 291.2 232.4 193.2 156.8 120.4
81.2 44.8 11.2 0 0 0 0
4494.5 4091.2 3447.2 2660.3 1960.2 1688.6 1641 1593.4 1540.2 1489.8
1445 1397.4 1344.1 1274.1 1184.5 1061.3 910.1 758.9 630.1 534.9
478.9 445.2 411.6 372.4 324.8 257.6 198.8 165.2 134.4 100.8
64.4 25.2 2.8 0 0 0 0
4494.5 4105.2 3464 2668.7 1960.2 1688.6 1641 1593.4 1543 1495.4
1447.8 1400.2 1349.7 1282.5 1192.9 1055.7 904.5 747.7 618.9 526.5
476.1 442.4 406 369.6 319.2 240.8 187.6 156.8 123.2 89.6
56 19.6 0 0 0 0 0
